概览

产品详情

Demonstration circuit 559 is a high efficiency synchronous boost DC/DC converter with output disconnect, inrush current limiting and soft-start functions featuring the LTC3429. DC559A-A uses the LTC3429 Burst Mode capable device; DC559A-B uses the continuous switching LTC3429B (Burst Mode disabled). The demo board is capable of supplying 3.3V@90mA from a single AA cell input or 3.3V@250mA from a 2-cell input. The input range is from 1V to 3.3V. 



文档

  • 查看全部 (3)
  • 演示板原理图 (1)
  • 用户手册 (1)
  • 评估设计文件 (1)