概览
产品详情
Demonstration circuit 2465A is a 3-phase ideal diode bridge using three LT4320 controllers and six N-channel FETs. This demo board provides highly efficient 3-phase rectification with an input voltage range from 5VAC to 28VAC RMS (line to neutral) and maximum load current of 25A.
相关产品
文档
-
DC2465A - Schematic2016/4/8PDF57K
-
DC2465A - Demo Manual2016/4/8PDF347K
-
DC2465A - Design Files2016/4/8ZIP893K