概览
产品详情
Demonstration circuit 2402A features the LT6237 amplifier. The DC2402A includes two of these amplifiers and is designed to drive the inputs of the DC2290A demo board. The DC2290A features the LTC2387 18-bit, 15Msps High Speed SAR ADC.
相关产品
文档
-
DC2402A - Schematic2016/4/14PDF27K
-
DC2402A - Demo Manual2016/4/14PDF181K
-
DC2402A - Design Files2016/4/21ZIP936K