概览
产品详情
Demonstration circuit 2397A features the LTC3130-1, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that provides 600mA of output current when in buck mode.
The LTC3130-1 has 4-pin selectable output voltages (1.8V, 3.3V, 5V and 12V) and operates from input voltages of 2.4V to 25V. The LTC3130-1 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below, or equal to the output voltage and ensures seamless transitions between operating modes.
文档
-
DC2397A - Schematic2016/9/20PDF90K
-
DC2397A - Demo Manual (Rev. A)2016/9/20PDF553K
-
DC2397A - Design Files2016/9/20ZIP3M