概览
产品详情
Demonstration circuit 2390A is a general-purpose test platform for prototyping and evaluating some of the key applications for the LTC2500 family of high resolution, oversampling ADCs. Assembly type A includes two LTC2500-32, 32-bit oversampling ADCs with configurable digital filters, two LTC1668 16-bit, 50Msps DACs, analog signal conditioning, and clock generation. (Other dash options are reserved for future use). All power for basic experiments is taken from the host FPGA board. The digital interface is an HSMC (high speed mezzanine connector), which is compatible with the Altera Cyclone 5 SoCkit and other Altera FPGA evaluation boards that support 3.3V CMOS I/O.
Please click here for the Arrow SoCkit.
文档
-
DC2390A - Schematic2017/2/21PDF165K
-
DC2390A - Demo Manual2017/2/21PDF486K
-
DC2390A - Design Files2017/2/21ZIP3M