概览

产品详情

Demonstration circuit 2359A is a synchronous step-down regulator using LTC3624HMSE monolithic buck regulator in the MSOP-12E package. The DC2359A operates from an input voltage range of 2.7V to 17V and provides and jumper-selectable output voltage range from 1.2V to 5V (VOUT < VIN) at 2A of continuous output current. A user-selectable MODE input pin is provided with the following options: Burst Mode® operation provides the highest efficiency at light loads, while Pulse-Skipping mode (PS) provides the lowest output voltage ripples. Forced Continuous mode (FC) is also available for low EMI and noise interference.

相关产品

文档