概览
产品详情
Demonstration Circuit 2355A features the LTC3130, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that can provide up to 600mA output current in buck mode.
The LTC3130 operates from input voltages of 2.4V to 25V. The demo board has been designed with the adjustable output voltage set to 5V. The LTC3130 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below or equal to the output voltage and ensures seamless transitions between operating modes.
文档
-
DC2355A - Schematic2016/9/20PDF91K
-
DC2355A - Demo Manual2016/9/20PDF324K
-
DC2355A - Design Files2016/9/20ZIP3M