概览
产品详情
Demonstration Circuit DC2302A is a kit of the DC2300A demonstration board, featuring the LTC4123EDC, and the DC2301A Single Switch Transmitter demonstration board. The DC2300A can charge a single NiMH battery at up to 25mA, with an air gap of 0.8mm to 4.0mm. The DC2300A detects Zn-Air primary cells and will not charge them.
文档
-
DC2300A - Schematic2016/2/25PDF79K
-
DC2301A - Schematic2016/2/24PDF80K
-
DC2302A - Demo Manual2016/3/16PDF840K
-
DC2301A - Design Files2016/2/25ZIP2M
-
DC2300A - Design Files2016/2/25ZIP2M