概览
产品详情
The DC2274A-B USB dongle demo board which serves as an Access Point Mote, connecting a SmartMesh IP™ wireless sensor network with a VManager network manager. VManager is a software-based manager that enables:
- Large Networks – thousands of nodes
- Increased Bandwidth through Multiple Access Points
- Hot Failover Gateway Redundancy
The DC2274A-B SmartMesh IP USB Manager incorporates the LTP5902-IPM SmartMesh IP Module, pre-programmed with SmartMesh IP Access Point Mote software. It provides a USB connection for both power and software access to the Access Point Mote API UART and CLI UART ports.The DC2274A-B is available individually or as part of the DC9021B SmartMesh IP Starter Kit, which includes five wireless mesh nodes. With a SmartMesh IP Starter Kit, a user can setup a wireless mesh network in minutes and quickly evaluate the network performance in their own application environment.
文档
-
Eterna Eval/Dev Board Set Guide2015/10/1PDF3M
-
SmartMesh IP Tools Guide2016/11/8PDF11M
-
ETERNA2 RF Certification Users Guide2016/10/5PDF0M
-
SmartMesh IP Easy Start Guide for VManager2016/11/8PDF924K