概览

产品详情

Demonstration circuit 2240A is a synchronous four quadrant converter featuring the LT8714 switching controller. The LT8714 can regulate to positive, negative, or zero volts when configured as a four-quadrant topology. The DC2240A regulates from a 10V to 14V input source to an adjustable output voltage from positive 5V to negative 5V with a 5A maximum current rating.

相关产品

文档