概览
产品详情
Demonstration circuit 2237A is a 58VIN, 6A, CVCC Step-Down μModule® Regulator featuring the LTM8064. The demo circuit is designed for a 5V output from an input voltage range of 7.5V to 58V. The output can source 7A (typical) or sink 9.1A (typical). The circuit can be operated in either constant voltage mode or constant current mode.
相关产品
文档
-
DC2237A - Schematic2016/4/5PDF32K
-
DC2237A - Demo Manual2016/4/5PDF446K
-
DC2237A - Design Files2016/4/21ZIP1M