概览

产品详情

Demonstration circuit 2227A is a complete IO-Link® device built using the LT3669-2 to implement an IO-Link v1.1 physical interface (PHY). The IO-Link stack protocol runs on an Atmel ATmega microcontroller which connects to LT3669-2’s logic IO-signals to communicate with an IO-Link master via the CQ1 transceiver.

相关产品

硬件 (1)