概览

产品详情

Demonstration circuit 2219 is an adaptor board to be used with high speed ADCs. It is designed to receive a single-ended signal on J3 and output a differential signal on J1 and J2. This is done with a balun transformer with a range from 5MHz to 3000MHz. The spacing of J1 and J2 is 0.5".

文档

硬件 (3)

子板