概览

产品详情

Demonstration circuit 2180A showcases the LTC4371 dual negative voltage ideal diode-OR controller and monitor, in a −48V, 50A application. Each channel includes two paralleled 2mΩ (Max) MOSFETs for a total dissipation of just 2.5W at full load. Power connections are made by way of 1⁄4" ring terminals with a cable capacity of 4 AWG.


 



相关产品

文档