概览

产品详情

Demonstration circuit 2154A features the LTM8056, a buck-boost μModule® regulator that accepts input voltages lower, higher or the same as the output, but is also highly efficient due to its four-switch architecture. The output for DC2154A is 24V and the input voltage range is 7V to 58V. The maximum output current is 3A and the switching frequency is 525kHz.


 


文档