概览
产品详情
Demonstration circuit DC2111A-B features the LTC3774 in a 4-phase, high output current step-down converter with sub-mΩ DCR sensing. This high performance, high efficiency converter provides 1.2V @ 120A and operates at a switching frequency of 400kHz over an input voltage range of 10V to 14V. The 5mm × 5mm DrMOS and 0.33μH/0.325mΩ inductor provide high efficiency while supplying 30A per phase.
相关产品
文档
-
DC2111A - Schematic2017/2/13PDF127K
-
DC2111A - Demo Board2017/2/13PDF1M
-
DC2111A - Design Files2017/2/13ZIP3M