概览

产品详情

Demonstration circuit 2106B-B is a high efficiency, high density, paralleled, multi-chip μModule regulator solution with a 4.5V to 16V input range and 130A  of output current. The output voltage (1V default value) is adjustable from 0.5V to 1.8V. The demo board has 1× LTM4676A acting as the master controller, and 3× LTM4630 μModule slave controllers. All devices having their outputs paralleled to provide 130A of current. Please see the LTM4676A and LTM4630 data sheets for more detailed information.