概览

产品详情

Demonstration circuit 2095A features the LTC6655, a precision low drift reference packaged in a hermetic LS8. The demonstration circuit is available with the 2.5V, 4.096V or 5V output voltage option parts.

相关产品

文档