概览
产品详情
Demonstration circuit 2066A is a dual-output, high efficiency, high density, μModule regulator with 4.5V to 16V input range. Each output can supply 18A maximum load current and can be programmed for voltages between 0.5V and 1.8V. The demo board has a LTM4677 μModule regulator, which is a dual 18A or single 36A step-down regulator with digital power system management. The LTM4677 features remote configurability and telemetry - monitoring of power management parameters over PMBus (an open standard I2C-based digital interface protocol).
相关产品
文档
-
DC2066A - Schematic2015/11/5PDF91K
-
DC2066A - Demo Manual2015/11/5PDF1M
-
DC2066A - Design Files2015/11/5ZIP1M