概览

产品详情

Demonstration circuit 2017A features the LTM8055, a buck-boost μModule® regulator that accepts input voltages lower, higher or the same as the output, but is also highly efficient due to its four-switch architecture. The output for DC2017A is 12V and the input voltage range is 5V to 36V. The maximum output current is 6A and the switching frequency is 600kHz.


 


文档