概览
产品详情
Demonstration Circuit 2007A-A features a PolyPhase® design using the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. The DC2007A-A can deliver a nominal 70A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630 on the DC2007A-A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.
相关产品
文档
-
DC2007A - Schematic2013/11/7PDF227K
-
DC2007A-A - Demo Manual2013/11/7PDF1M
-
DC2007A-A - Design Files2013/11/8ZIP6M