概览

产品详情

Demonstration circuit 1977A is the demonstration board for LTC4121EUD-4.2/LTC4121EUD, a 400mA Synchronous Buck Battery Charger. The DC1977A supports the Maximum Power Point Tracking (MPPT) feature on the LTC4121EUD, for use with Photovoltaic (PV) cells or highly resistive sources.

相关产品

文档