概览
产品详情
Demonstration circuit 1829A is a high efficiency, high density, synchronous buck converter with 4.5V to 14V input voltage range. It can supply a 30A maximum load current with a 1.5V output. This demo board utilizes the LTC3866EUF, a feature-rich single phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is setup with 0.32mΩ DCR inductor. The temperature compensation function guarantees accurate current limit over a wide temperature range with DCR sensing. The LTC3866 is suitable for operation from an input voltage of 4.5V to 38V and output voltages up to 3.5V.
相关产品
文档
-
DC1829A - Schematic2012/1/25PDF73K
-
DC1829A - Demo Board2012/1/25PDF274K
-
DC1829A - Design Files2012/1/25ZIP3M