概览
产品详情
Demonstration circuit 1780A-C features poly phase design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-C can deliver nominal 100A output current with 4× LTM4620s in parallel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.
相关产品
文档
-
DC1780A-C - Schematic2012/8/3PDF219K
-
DC1780A-C - Demo Manual2012/8/3PDF608K
-
DC1780A-C - Design Files2012/8/3ZIP4M