概览
产品详情
Demonstration Circuit 1754A features the LTC3104, a high efficiency, monolithic synchronous step-down converter using a current mode architecture capable of supplying 300mA of output current. The IC operates with a fixed frequency oscillator at 1.2MHz. The LTC3104 also incorporates a programmable LDO which can be operated from VIN, VOUT or an independent supply. The LDO can also be independently turned off or on.
The LTC3104 operates with a 2.5V to 15V input voltage range. The demo board has been designed with the main output set to 3.3V and the LDO output (VLDO) to 1.8V.
相关产品
文档
-
DC1754A - Schematic2012/1/25PDF40K
-
DC1754A - Demo Manual2012/1/25PDF302K
-
DC1754A - Design Files2012/1/25ZIP801K