概览
产品详情
Demonstration circuit 1739A-B is a 150W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766. This circuit demonstrates a high level of performance, efficiency, and small solution size attainable using these parts in an active-clamp-reset forward converter power supply. It operates at 240kHz and produces a regulated 12V, 12.5A output from an input voltage range of 18V to 72V, making it well suited for telecom, industrial, and other applications.
文档
-
DC1739A-B - Schematic2012/6/27PDF38K
-
DC1739A-B - Demo Manual2012/6/27PDF322K
-
DC1739A-B - Design Files2012/6/27ZIP1M