概览
产品详情
Demonstration circuit 1733A is an industrial transceiver with integrated step-down regulator and LDO featuring the LT3669. The board operates from 7.5V to 40V when JP7 is set to L+. When the JP7 is set to RES, the minimum input voltage is 16.5V. The board withstands transients up to 60V. The step-down regulator output is 5V. The LDO output is 3.3V. There are two assembly versions. DC1733A-A is for the LT3669 and DC1733A-B is for the LT3669-2. The difference is the LT3669 has an integrated catch diode. The LT3669-2 requires an external catch diode.
相关产品
文档
-
DC1733A - Schematic2014/6/18PDF37K
-
DC1733A - Demo Manual2014/6/18PDF227K
-
DC1733A - Design Files2014/6/18ZIP1M