概览
产品详情
Demo circuit DC1723A features the LTM8050, a μModule® (micromodule) step-down converter that can deliver up to 2A of output current. DC1723A is designed for a 5V, 2A output from a 7.5V to 58V input at 400kHz. The wide input range of the LTM8050 allows a variety of input sources such as automotive batteries and industrial supplies. At light loads, the LTM8050 enters Burst Mode® operation to maintain high efficiency and low output ripple over a broad current range. The user adjustable features of the LTM8050 such as output voltage, switching frequency, soft-start, and power good can be changed on DC1723A simply by modifying or installing the appropriate resistors and/or capacitors.
相关产品
文档
-
DC1723A - Schematic2013/6/26PDF50K
-
DC1723A - Demo Manual2013/6/26PDF953K
-
DC1723A - Design Files2013/6/26ZIP791K