概览
产品详情
DC1706A is a 100V LED controller with an input current monitor. It is a single switch boost LED driver with LED+ to GND short circuit protection. It accepts an input voltage from 8V to 100V (7.5V UVLO and 8.7V turn-on), and drives up to 85V of LEDs at 400mA (when PVIN is less than VLED). DC1706A features both PWM and analog dimming of the LED string. It has a VMODE flag that indicates when the LED string has been removed and it has a FAULT flag that indicates that the output has been shorted to GND. In both cases, the IC remains in control and well protected.
相关产品
文档
-
DC1706A - Schematic2012/6/6PDF81K
-
DC1706A - Demo Manual2012/6/6PDF325K
-
DC1706A - Design Files2012/6/6ZIP2M