概览

产品详情

Demonstration circuit 1447A is an adjustable 200mA linear regulator featuring LT3082. Architected as a precision current source and voltage follower, it allows this new regulator to be used in many applications with adjustability to zero output. The LT3082 has an input range of 1.2V to 40V, but the demo board limits this range to 2.8V to 35V. The LT3082 withstands reverse input voltages and reverse output-to-input voltages without reverse-current flow.

文档