概览

产品详情

Demonstration circuit 1439A is an adjustable dual monolithic step-down switching regulator with two adjustable power-on reset timers and an adjustable watchdog timer. The regulator operates off inputs up to 36V and withstands transients up to 60V. The two buck outputs are capable of generating up to 800mA each and both of them have independent RUN/SS function.

相关产品

文档