概览
产品详情
Demonstration circuits 1387A-A and A-B are Ultralow Power Boost Converters with Output Disconnect featuring the LT8410 and LT8410-1. Both versions convert a 3V-10V source. The -A version supplies 1.6mA at 3VIN and the -B supplies 0.5mA.
Both versions feature a low noise variable off-time and variable peak current control scheme, integrated Schottky diode and output disconnect function, ultralow quiescent current, built-in soft-start and overvoltage protection.
文档
-
DC1387A - Schematic2009/9/24PDF29K
-
DC1387A - Demo Manual2009/9/24PDF193K
-
DC1387A - Design File2009/9/24ZIP501K