概览
产品详情
Demonstration circuit 1345 is a wide input voltage range, no Rsense step-down dc/dc converter featuring the LTC3879EMSE. Its output voltage is 1.2V with a load rating of 12A and the input voltage range is 4.5V to 34V.
相关产品
文档
-
DC1345A - Schematic2009/10/7PDF41K
-
DC1345A - Demo Manual2009/10/7PDF284K
-
DC1345A - Design Files2009/10/7ZIP741K