概览

产品详情

Demonstration circuit 1320 is a high power density step-down DC/DC converter featuring the LTC3608EWKG (DC1320A-A) or the LTC3609EWKG (DC1320A-B) high current, high input voltage monolithic DC/DC step-down converter. The input voltage of the DC1320A-B is from 5V to 28V and it provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.5V, or 3.3V @ 6A.

相关产品

文档