概览

产品详情

Demonstration circuit 1318 is a Synchronous Step-Down Controller featuring the LTC3611, the high efficiency, high density DC/DC regulator. The input voltage range of DC1318 is from 9V to 32V and the output voltage is jumper selectable from 1.5V to 3.3V, although LTC3611 has an input range from 4.5V to 32V and the output voltage range is from 0.6V. The rated load current is 10A.

相关产品

文档