概览
产品详情
Demonstration circuit 1285 is a 6-String 30mA LED Driver with 1.5% Current Matching featuring the LT3598. The LT3598 is a step-up DC/DC converter designed to drive up to 6-strings of LEDs at an output voltage up to 44V. The LED strings are connected to internal current sources where the current level is set with an external resistor. The input demo board input voltage range is 3.2V to 5.5V, limited by the voltage rating of the bias capacitor, C2. The IC voltage rating is 30V.The demonstration circuit is configured to drive 20mA through each LED string. Each string can have up to 10 white LEDs. The circuit operation frequency is set to 1MHz. Parameters such as the LED current; the switching frequency, etc can be modified easily based on the demo circuit.
相关产品
文档
-
DC1285A - Schematic2009/9/24PDF25K
-
DC1285A - Demo Manual2009/9/24PDF82K
-
DC1285A - Design File2009/9/24ZIP2M