概览
产品详情
Demonstration circuit 1261A features the LTM8022 step-down μModule® regulator delivering a 3.3V/1A output from a 4.5V to 36V input supply. As a step-down converter, the LTM8022 requires a minimum amount of headroom to keep the output in regulation. Current sharing with another LTM8022 is enabled by tying the VIN, VOUT and SHARE pins together to support higher output loads.
相关产品
文档
-
DC1261A - Schematic2009/9/24PDF25K
-
DC1261A - Demo Manual2011/5/31PDF976K
-
DC1261A - Design File2009/9/24ZIP0M