概览
产品详情
DC1229B is a 2A monolithic Li-Ion battery charger featuring the LT3650EDD-4.2/LT3650EDD-4.1. The LT3650 is a complete mid-power Li-Ion battery charger that can operate over a wide 4.75V to 32V input voltage range. The DC1229B has an input voltage range of 7.5V to 32V. The circuit provides CC/CV charging with a maximum charge current externally programmable up to 2A. A precondition feature trickle charges a low-voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.
相关产品
文档
-
DC1229B - Schematic2012/5/4PDF81K
-
DC1229B - Demo Manual2011/7/26PDF236K
-
DC1229B - Design Files2011/7/11ZIP676K