概览
产品详情
The demo circuit 1207A is a quad current mode PWM stepdown DC/DC converter featuring the LT3504. The demo circuit is designed for 5V, 3.3V, 2.5V and 1.8V outputs from a 5.4V to 40V input. The current capability of each channel is up to 1A. Individual soft-start and current limit for each output as well as synchronous function simplify the complex design of quad-output power converters.
Each converter is synchronized to either a common external clock input or a resistor programmable 250kHz to 2.2MHz internal oscillator. Programmable frequency allows optimization between efficiency and external component size. Each output can be independently disabled using its own RUN/SS pin.
相关产品
文档
-
DC1207A - Schematic2012/8/24PDF55K
-
DC1207A - Demo Manual2012/8/24PDF559K
-
DC1207A - Design Files2012/8/24ZIP3M