概览

产品详情

Demonstration circuit 1107 is a 2-phase dual high efficiency synchronous step-down DC/DC converter that features the LTC3836EUFD controller. It operates with a 2.75V to 4.5V input range. and has two outputs: 1.8V @ 7A and 1.2V @ 7A.


 


相关产品

文档