概览
产品详情
Demonstration circuit 1106 is a 1.5A Buck Converter, 1.5A Boost Converter, and LDO Controller featuring the LT3570. The Buck is designed to convert a 4V to 36V source to 3.3V at 1A. The LDO is powered from the output of the buck and converts 3.3V to 2.5V at 100mA. The boost converts a 3.3V to 10V source to 12V at 275mA.
相关产品
文档
-
DC1106A - Schematic2009/9/24PDF30K
-
DC1106A - Demo Manual2009/9/24PDF106K
-
DC1106A - Design File2009/9/24ZIP2M