概览
产品详情
Demonstration circuit 1091 is a monolithic step-down switching regulator featuring the LT3480 in the MSOP-10 exposed pad package. The operating frequency can be synchronized up to 2MHz. The demo board is designed for 5V/2A output from a 6.3V to 38V input with transients up to 60V. The wide input range of the LT3480 allows a variety of input sources. The typical sources are automotive batteries, wall adaptors and industrial supplies. The modes of operation (Burst Mode and fixed frequency) are jumper selectable.
相关产品
文档
-
DC1091A - Schematic2009/9/24PDF29K
-
DC1091A - Demo Manual2009/9/24PDF496K
-
DC1091A - Design File2009/9/24ZIP673K