概览
产品详情
Demonstration circuits 1053A-E through 1053A-H exercise the LTC3526L family of high efficiency synchronous boost converters, and are capable of operating with an input voltage range from 0.8V to 5.5V. The 2 × 2 mm DFN thermally enhanced package, high switching frequency (1MHz or 2MHz) and 550mA internal power switches provide a very tiny solution. The LTC3526L family also features output disconnect, and the input voltage can be greater or less than the output voltage. DC1053A-G features the LTC3526L-2 (Burst mode operation) and the DC1053A-H features the LTC3526LB-2 (Burst mode defeated). Both have a 2MHz switching frequency and use a 2.2µH inductor.
相关产品
文档
-
DC1053A - Schematic2009/11/13PDF81K
-
DC1053A - Demo Manual2009/11/13PDF534K
-
DC1053A - Design File2009/11/13ZIP1M