概览
产品详情
Demonstration circuit 1038A-A is a 33W isolated flyback converter with synchronous rectification and primary-side regulation featuring the LT3837. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using the part in a flyback power supply. It operates at 200kHz and produces a regulated 3.3V, 10A output from an input voltage range of 9V to 36V. Isolation voltage is 1500VDC.
相关产品
文档
-
DC1038A-A - Schematic2011/2/19PDF38K
-
DC1038A-A - Demo Manual2011/2/19PDF305K
-
DC1038A-A - Design File2011/2/19ZIP872K