概览
产品详情
Demonstration circuit 1031A-A is a 36V-72Vin, synchronous forward converter featuring the LTC3725 forward converter and the LTC3726 secondary-side controller. This circuit was designed specifically to attain a high current, low ripple, synchronously rectified forward converter to efficiently power 2.5V loads at up to 20A from a typical telecom input voltage range. This circuit features secondary side control of the supply eliminating the need for an optocoupler.
文档
-
DC1031A-A - Schematic2011/2/19PDF40K
-
DC1031A-A - Demo Manual2011/2/19PDF533K
-
DC1031A-A - Design File2011/2/19ZIP1M