概览
优势和特点
- Evaluates the MAX38656A IC in a (1.58mm x 0.89mm, 0.4mm Pitch) 6-Pin WLP Package
- 1.8V to 5.5V Input Voltage Range
- 0.7V to 3.3V Configurable Output Voltage
- Up to 1.5A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
The MAX38656AEVK#WLP evaluation kit (EV kit) evaluates the MAX38656A IC in a WLP package. MAX38656A is a tiny 1.8V to 5.5V Input, 420nA IQ, 1.5A nanoPower Buck Converter with 100% Duty-Cycle Operation. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.7V to 3.3V. The EV kit delivers up to 1.5A of current. The EV kit comes with the MAX38656AANT+ installed. Refer to the MAX38656 datasheet for full MAX38656A IC features, benefits, and parameters.
使用入门
- MAX38656AEVK#WLP EV kit
- 5.5V, 3A DC power supply
- Load capable of sinking 1.5A current
- Digital voltmeter (DVM)
文档
-
MAX38656AEVK-WLP: Evaluation Kit for the MAX38656A (Rev. 0)2024/3/21PDF655 K
-
MAX38656AEVK-WLP Gerber Files2024/3/21ZIP2M