MAX7311 I/O Port Expander EV Kit SW

The MAX7311 2-wire-interfaced expander provides 16-bit parallel input/output (I/O) port expansion for SMBus™ and I2C™ applications.This Software can be used for complete evaluation of the MAX7311 IC using MAX7311EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX7311EVKIT

Setup MAX7311 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.