MAX7306 GPIO EV Kit Software

The MAX7306 I2C-/SMBus™-compatible, serial-interfaced peripherals feature four level-translating I/Os and operate from a 1.62V to 3.6V power supply. This Software can be used for evaluation of the MAX7306 IC using MAX7306 evaluation system (MAX7306EVCMAXQU) includes a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX7306EVCMAXQU (MAX7306EVKIT CMAXQUSB)

Setup MAX7306 V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.