MAX7322 I²C port expander EV Kit SW

The MAX7322 2-wire serial-interfaced peripheral features four push-pull outputs and four input ports with selectable internal pullups. This Software can be used for the evaluation of the MAX7322 IC using MAX7322EVCMAXQU eval system which includes a MAX7322 EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX7322EVCMAXQU (MAX7322EVKIT CMAXQUSB)

Setup MAX7322 V1.0.0 EV Kit SW.ZIP
NOTES:
Download and unzip file. Run install.exe to install program.