MAX19707 Analog Front-End EV Kit SW

The MAX19707 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for power-sensitive communication equipment. This Software can be used for comprehensive evaluation of the MAX19707 IC using a MAX19707 evaluation system (MAX19707EVCMODU) consists of a MAX19707 evaluation kit (EV kit), a companion Maxim command module (CMOD232 or CMODUSB) interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX19700EVCMOD2

Setup MAX19707V1.0.0 EV Kit SW.zip

RELATED PRODUCTS: